• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

PP Buchner Funnel 0.9L (Part Numbers)

PP Buchner Funnel 0.9L
  • Volume Discount

【Product Specifications】
・Capacity (L): 0.9
・Conform filter paper size (φmm): 110
・Outer diameter (φmm): 134
・Inner diameter (φmm): 130
・Foot outer diameter (φmm): 28
・Foot length (mm): 67
・Material: PP (Polypropylene)

Part Number

Configured Part Number is shown.

3-6466-03

Part Number
3-6466-03
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6466-03 in the PP Buchner Funnel 0.9L series.

Tech Support