• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Garbage Bag (50 Sheets) for ESD Basket (Part Numbers)

Garbage Bag (50 Sheets) for ESD Basket
  • Volume Discount

【Product Specifications】
・Model number: 106PR076
・Specification: Garbage bag (50 sheets)
・Size (mm): Approximately 600 x 860
・Material: PE (Polyethylene) (antistatic)
・Thickness of garbage bag: 0.038mm
・Resistance value of garbage bag surface: <10^12Ω

Part Number

Configured Part Number is shown.

3-6324-11

Part Number
3-6324-11
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6324-11 in the Garbage Bag (50 Sheets) for ESD Basket series.

Tech Support