PTFE Joint Sleeve 29/42 (Part Numbers)

PTFE Joint Sleeve 29/42
  • Volume Discount

【Product Specifications】
・Model number: 89026-490
・Sliding: 29/42
・Overall length (mm): 30
・Quantity: 1 box (containing 10 pcs)
・Material: PTFE (poly tetrafluoroethylene)
・Maximum operating temperature: 280℃
・Thickness: 0.05mm

Part Number

Configured Part Number is shown.

3-6322-02

Part Number
3-6322-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6322-02 in the PTFE Joint Sleeve 29/42 series.

Tech Support