PTFE Joint Sleeve 24/40 (Part Numbers)

PTFE Joint Sleeve 24/40
  • Volume Discount

【Product Specifications】
・Model number: 89026-488
・Sliding: 24/40
・Overall length (mm): 30
・Quantity: 1 box (containing 10 pcs)
・Material: PTFE (poly tetrafluoroethylene)
・Maximum operating temperature: 280℃
・Thickness: 0.05mm

Part Number

Configured Part Number is shown.

3-6322-01

Part Number
3-6322-01
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support