• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Microtube T2078A Yellow (Not Sterilized) 5mL 200 Pcs (Part Numbers)

Microtube T2078A Yellow (Not Sterilized) 5mL 200 Pcs
  • Volume Discount

【Product Specifications】
・Model number: T2078A
・Specification: Yellow (not sterilized)
・Capacity (mL): 5
・Quantity: 1 bag (200 pieces)
・Material: PP (Polypropylene)
・Length: 60mm
・Autoclavable (121℃, 20 minutes)
・With scale

Part Number

Configured Part Number is shown.

3-6310-03

Part Number
3-6310-03
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6310-03 in the Microtube T2078A Yellow (Not Sterilized) 5mL 200 Pcs series.

Tech Support