PET Light Shielding Reagent Bottle 20mL

PET Light Shielding Reagent Bottle 20mL
  • Volume Discount

【Product Specifications】
・Model number: W220005
・Capacity (mL): 20
・Body diameter x total height (mm): 29.69 x 62.5
・Quantity: 1 box (20 pieces)
・Material: Body/PET (polyethylene terephthalate), Cap/PP (Polypropylene)

Part Number

Configured Part Number is shown.

3-6287-03

Part Number
3-6287-03
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6287-03 in the PET Light Shielding Reagent Bottle 20mL series.

Tech Support