Freezer Box (For 5mL) F18852-0017 133 x 133 x 51mm 25 Pcs Storage 4 Pcs

Freezer Box (For 5mL) F18852-0017 133 x 133 x 51mm 25 Pcs Storage 4 Pcs
  • Volume Discount

【Product Specifications】
・Model number: F18852-0017
・Size (mm): 133 x 133 x 51
・Amount of storage 25 pieces
・Quantity: 1 box (4 pieces)
・Material: PP (Polypropylene)
・Minimum storage temperature: -86℃
・Applicable tube: 5mL centrifuge tube, φ13 - 16mm tube

Part Number

Configured Part Number is shown.

3-6197-01

Part Number
3-6197-01
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support