• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Multipurpose Cooler Approximately 18.0L

Multipurpose Cooler Approximately 18.0L
  • Volume Discount

【Product Specifications】
・Model number: KS-7
・Outer dimension (mm): 298 x 338 x 318
・Inner dimension (mm)*: 242 x 282 x 240 (265)
・Capacity (L): About 18.0
・Material: Foamed styrol
・*( ) shows the longest size.

Part Number

Configured Part Number is shown.

3-5643-05

Part Number
3-5643-05
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5643-05 in the Multipurpose Cooler Approximately 18.0L series.

Tech Support