• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Multipurpose Cooler Approximately 12.3L

Multipurpose Cooler Approximately 12.3L
  • Volume Discount

【Product Specifications】
・Model number: KS-5
・Outer dimension (mm): 272 x 262 x 289
・Inner dimension (mm)*: 230 x 220 x 178 (245)
・Capacity (L): About 12.3
・Material: Foamed styrol
・*( ) shows the longest size.

Part Number

Configured Part Number is shown.

3-5643-04

Part Number
3-5643-04
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5643-04 in the Multipurpose Cooler Approximately 12.3L series.

Tech Support