• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Multipurpose Cooler Approximately 8.8L

Multipurpose Cooler Approximately 8.8L
  • Volume Discount

【Product Specifications】
・Model number: KS-2
・Outer dimension (mm): 264 x 304 x 201
・Inner dimension (mm)*: 220 x 260 x 145 (155)
・Capacity (L): About 8.8
・Material: Foamed styrol
・*( ) shows the longest size.

Part Number

Configured Part Number is shown.

3-5643-02

Part Number
3-5643-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5643-02 in the Multipurpose Cooler Approximately 8.8L series.

Tech Support