• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Multipurpose Cooler Approximately 7.7L

Multipurpose Cooler Approximately 7.7L
  • Volume Discount

【Product Specifications】
・Model number: KS-1
・Outer dimension (mm): 214 x 234 x 280
・Inner dimension (mm)*: 170 x 190 x 170 (240)
・Capacity (L): About 7.7
・Material: Foamed styrol
・*( ) shows the longest size.

Part Number

Configured Part Number is shown.

3-5643-01

Part Number
3-5643-01
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5643-01 in the Multipurpose Cooler Approximately 7.7L series.

Tech Support