• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Disposable Pipetting Reservoir SR001 Individual Packaging, Sterilized 1 Sheet/Bag x 100 Bags

Disposable Pipetting Reservoir SR001 Individual Packaging, Sterilized 1 Sheet/Bag x 100 Bags
  • Volume Discount

【Product Specifications】
・Model number: SR001
・Specification: Individual packaging, sterilized
・Quantity: 1 box (1 sheet/bag x 100 bags)
・Material: PS (polystyrene)
・Capacity: 25mL
・Size: 150 x 62 x 25mm
・γ ray sterilized

Part Number

Configured Part Number is shown.

3-5609-03

Part Number
3-5609-03
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5609-03 in the Disposable Pipetting Reservoir SR001 Individual Packaging, Sterilized 1 Sheet/Bag x 100 Bags series.

Tech Support