Multipurpose Cooler Approximately 17.1L (Part Numbers)

Multipurpose Cooler Approximately 17.1L
  • Volume Discount

【Product Specifications】
・Model number: KC-18
・Outer dimension (mm): 260 x 485 x 270
・Inner dimension (mm) *1: 210 x 400 x 210 (204)
・Capacity (L): About 17.1
・Material: Foamed styrol
・*1 ( ) shows the longest size.

Part Number

Configured Part Number is shown.

3-5558-05

Part Number
3-5558-05
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5558-05 in the Multipurpose Cooler Approximately 17.1L series.

Tech Support