Multipurpose Cooler Approximately 10.3L

Multipurpose Cooler Approximately 10.3L
  • Volume Discount

【Product Specifications】
・Model number: KC-9
・Outer dimension (mm): 250 x 365 x 218
・Inner dimension (mm) *1: 206 x 293 x 166 (172)
・Capacity (L): About 10.3
・Material: Foamed styrol
・*1 ( ) shows the longest size.

Part Number

Configured Part Number is shown.

3-5558-04

Part Number
3-5558-04
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5558-04 in the Multipurpose Cooler Approximately 10.3L series.

Tech Support