Multipurpose Cooler Approximately 3.6L (Part Numbers)

Multipurpose Cooler Approximately 3.6L
  • Volume Discount

【Product Specifications】
・Model number: KC-3
・Outer dimension (mm): 160 x 260 x 175
・Inner dimension (mm) *1: 125 x 205 x 130 (141)
・Capacity (L): About 3.6
・Material: Foamed styrol
・*1 ( ) shows the longest size.

Part Number

Configured Part Number is shown.

3-5558-02

Part Number
3-5558-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5558-02 in the Multipurpose Cooler Approximately 3.6L series.

Tech Support