Microplate Inclination Stand MPS-2 with Address Display 166 x 105 x 60mm

Microplate Inclination Stand MPS-2 with Address Display 166 x 105 x 60mm
  • Volume Discount

【Product Specifications】
・Model number: MPS-2
・Specification: with address display
・Size (mm): 166 x 105 x 60 (plate horizontal)
・Material: Plate/PMMA (acrylic), Stand/steel plate baking coating
・Tilt adjustment angle: ±45°
・*Microplate is not included in the package.

Part Number

Configured Part Number is shown.

1-5926-02

Part Number
1-5926-02
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5926-02 in the Microplate Inclination Stand MPS-2 with Address Display 166 x 105 x 60mm series.

Tech Support