Funnel For Waste Liquid φ120mm (With Full Water Markings)

  • Volume Discount

【Product Specifications】
・Model number: HRH-P (with full water markings)
・Funnel diameter (mm): φ120
・Material: Funnel/PE (polyethylene), Sphere/PP (polypropylene)
・Adaptive tank inner diameter: φ50mm
・Body diameter: φ30mm

Part Number

Configured Part Number is shown.

1-4231-04

Part Number
1-4231-04
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-4231-04 in the Funnel For Waste Liquid φ120mm (With Full Water Markings) series.

Tech Support