[Plastic] Drain board EA997RJ-33 (Part Numbers)

[Plastic] Drain board EA997RJ-33
  • Volume Discount

【Product Specifications】
・Material-Polypropylene (recycled resin)
・Front side-Non-slip type
・Dim.-297 x 444 x 50mm
・Eco-mark certified product
・Color…Pink

Part Number

Configured Part Number is shown.

EA997RJ-33

Part Number
EA997RJ-33
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support