Hand Winch EA989SA-2 (Part Numbers)

Hand Winch EA989SA-2
  • Volume Discount

【Product Specifications】
・Max. winding length--1: 5mm x 10m-2: 5mm x 10m-3: 5mm x 20m
・Weight--1: 1.7kg-2: 1.8kg-3: 2.2kg
・Tension capacity…385kg
・Gear ratio…3:1

Part Number

Configured Part Number is shown.

EA989SA-2

Part Number
EA989SA-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA989SA-2 in the Hand Winch EA989SA-2 series.

Tech Support