• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Palette Cover (Shield Type) EA985PK-12

Palette Cover (Shield Type) EA985PK-12
  • Volume Discount

【Product Specifications】
・Size-1200x1200x1300(H)mm
・Material-Polyethylene
・Black colored for excellent light blocking effect
・-11: The seamless cover can protect goods against rain.
・-12: Goods can be easily moved in and out.
・Description-Fastener type

Part Number

Configured Part Number is shown.

EA985PK-12

Part Number
EA985PK-12
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA985PK-12 in the Palette Cover (Shield Type) EA985PK-12 series.

Tech Support