Sling Chain [with Safety Hook] EA981VK-11

Sling Chain [with Safety Hook] EA981VK-11
  • Volume Discount

【Product Specifications】
・2-line hoist
・Special pink powder coating whose color changes depending on the temperature
・With chain inspection gauge
・Nickel, chromium, molybdenum steel
・The working load is the value at hanging angle 30 to 45°
・The working load decreases as the hanging angle increases.
・Length…1.5m
・Load…2.8t
・Weight…7.8kg

Part Number

Configured Part Number is shown.

EA981VK-11

Part Number
EA981VK-11
Part NumberVolume DiscountDays to Ship
Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981VK-11 in the Sling Chain [with Safety Hook] EA981VK-11 series.

Tech Support