• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Tetoron Sling EA981TD-4

Tetoron Sling EA981TD-4
  • Volume Discount

【Product Specifications】
・Material-Polyester
・The surface is blue, and the core material is white.Because appearance of the white color of the core material indicates the end of the service life, the tool is effective for quality management.
・Lift capacity…(Width) 35mm (1.25t)
・Length…4.0m

Part Number

Configured Part Number is shown.

EA981TD-4

Part Number
EA981TD-4
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981TD-4 in the Tetoron Sling EA981TD-4 series.

Tech Support