• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Tetoron Sling EA981TC-3

Tetoron Sling EA981TC-3
  • Volume Discount

【Product Specifications】
・Material-Polyester
・The surface is blue, and the core material is white.Because appearance of the white color of the core material indicates the end of the service life, the tool is effective for quality management.
・Lift capacity…(Width) 75mm (2.5t)
・Length…3.0m

Part Number

Configured Part Number is shown.

EA981TC-3

Part Number
EA981TC-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981TC-3 in the Tetoron Sling EA981TC-3 series.

Tech Support