Multi Sling EA981CW-6

Multi Sling EA981CW-6
  • Volume Discount

【Product Specifications】
・The side Cloth …Nylon
・Core Thread …Polyester
・The width …42mm
・Full length …6.0m
・Lift Capacity …1.6t
・Color …Blue

Part Number

Configured Part Number is shown.

EA981CW-6

Part Number
EA981CW-6
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support