Multi Sling EA981CV-7

Multi Sling EA981CV-7
  • Volume Discount

【Product Specifications】
・Covering cloth-Nylon
・Core strings-Polyester
・Lift capacity…1.0t(Purple)
・Length…7.0m

Part Number

Configured Part Number is shown.

EA981CV-7

Part Number
EA981CV-7
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CV-7 in the Multi Sling EA981CV-7 series.

Tech Support