• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Multi Sling EA981CV-6.5

Multi Sling EA981CV-6.5
  • Volume Discount

【Product Specifications】
・Covering cloth-Nylon
・Core strings-Polyester
・Lift capacity…1.0t(Purple)
・Length…6.5m

Part Number

Configured Part Number is shown.

EA981CV-6.5

Part Number
EA981CV-6.5
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CV-6.5 in the Multi Sling EA981CV-6.5 series.

Tech Support