Multi Sling EA981CV-5 (Part Numbers)

Multi Sling EA981CV-5

【Product Specifications】
・Covering cloth-Nylon
・Core strings-Polyester
・Lift capacity…1.0t(Purple)
・Length…5.0m

Part Number

Configured Part Number is shown.

EA981CV-5

Part Number
EA981CV-5
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CV-5 in the Multi Sling EA981CV-5 series.

Tech Support