Multi Sling EA981CV-2

Multi Sling EA981CV-2
  • Volume Discount

【Product Specifications】
・Covering cloth-Nylon
・Core strings-Polyester
・Lift capacity…1.0t(Purple)
・Length…2.0m

Part Number

Configured Part Number is shown.

EA981CV-2

Part Number
EA981CV-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CV-2 in the Multi Sling EA981CV-2 series.

Tech Support