Multi Sling EA981CT-6.5 (Part Numbers)

Multi Sling EA981CT-6.5
  • Volume Discount

【Product Specifications】
・Lift capacity…0.5t(Gray)
・Length…6.5m

Part Number

Configured Part Number is shown.

EA981CT-6.5

Part Number
EA981CT-6.5
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CT-6.5 in the Multi Sling EA981CT-6.5 series.

Tech Support