• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Multi Sling EA981CT-6

Multi Sling EA981CT-6
  • Volume Discount

【Product Specifications】
・The side Cloth …Nylon
・Core Thread …Polyester
・The width …37mm
・Full length …6.0m
・Lift Capacity …0.5t
・Color …Gray

Part Number

Configured Part Number is shown.

EA981CT-6

Part Number
EA981CT-6
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CT-6 in the Multi Sling EA981CT-6 series.

Tech Support