Multi Sling EA981CT-5 (Part Numbers)

Multi Sling EA981CT-5

【Product Specifications】
・Lift capacity…0.5t(Gray)
・Length…5.0m

Part Number

Configured Part Number is shown.

EA981CT-5

Part Number
EA981CT-5
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CT-5 in the Multi Sling EA981CT-5 series.

Tech Support