• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Sling Protector EA981CS-2 (Part Numbers)

Sling Protector EA981CS-2
  • Volume Discount

【Product Specifications】
・With hook and loop fastener
・Material-Nylon
・Length-500mm
・Width…For 50mm
・Thickness…2mm

Part Number

Configured Part Number is shown.

EA981CS-2

Part Number
EA981CS-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CS-2 in the Sling Protector EA981CS-2 series.

Tech Support