Sling Protector EA981CS-12

Sling Protector EA981CS-12
  • Volume Discount

【Product Specifications】
・With hook and loop fastener
・Material-Nylon
・Length-500mm
・Width…For 50mm
・Thickness…4mm

Part Number

Configured Part Number is shown.

EA981CS-12

Part Number
EA981CS-12
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CS-12 in the Sling Protector EA981CS-12 series.

Tech Support