Chemical Sling EA981CR-5 (Part Numbers)

Chemical Sling EA981CR-5

【Product Specifications】
・Chemical Resistant Sling Which Is Highly Resistant Against Acid And Alkali
・Material …Polypropylene
・The width …50mm
・Lift Capacity …1.0t
・Full length …5.0m

Part Number

Configured Part Number is shown.

EA981CR-5

Part Number
EA981CR-5
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CR-5 in the Chemical Sling EA981CR-5 series.

Tech Support