Chemical Sling EA981CR-2

Chemical Sling EA981CR-2
  • Volume Discount

【Product Specifications】
・Acid/Alkali-resistant sling
・Material-Polypropylene
・Width…50mm
・Lift capacity…1.0t
・Length…2.0m

Part Number

Configured Part Number is shown.

EA981CR-2

Part Number
EA981CR-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support