• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

Chemical Sling EA981CR-1

Chemical Sling EA981CR-1
  • Volume Discount

【Product Specifications】
・Chemical Resistant Sling Which Is Highly Resistant Against Acid And Alkali
・Material …Polypropylene
・The width …50mm
・Lift Capacity …1.0t
・Full length …1.0m

Part Number

Configured Part Number is shown.

EA981CR-1

Part Number
EA981CR-1
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CR-1 in the Chemical Sling EA981CR-1 series.

Tech Support