Signal Sling EA981CL-2 (Part Numbers)

Signal Sling EA981CL-2
  • Volume Discount

【Product Specifications】
・Material-Tetoron
・The surface is blue, and the core material is white. Because appearance of the white color of the core material indicates the end of the service life, the tool is effective for quality management.
・Lift capacity…(Width) 100mm (3.2t)
・Length…2.0m
・The JIS third class

Part Number

Configured Part Number is shown.

EA981CL-2

Part Number
EA981CL-2
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA981CL-2 in the Signal Sling EA981CL-2 series.

Tech Support