Signal Sling EA981CH-3

Signal Sling EA981CH-3
  • Volume Discount

【Product Specifications】
・Material-Tetoron
・The surface is blue, and the core material is white. Because appearance of the white color of the core material indicates the end of the service life, the tool is effective for quality management.
・Lift capacity…(Width) 35mm (1.25t)
・Length…3.0m
・The JIS third class

Part Number

Configured Part Number is shown.

EA981CH-3

Part Number
EA981CH-3
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Tech Support