• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Undershelf Basket for Metal Rack EA976AJ-50

Undershelf Basket for Metal Rack EA976AJ-50
  • Volume Discount

【Product Specifications】
・Material-Steel (chrome plating)
・Weight: -50: 730g, -51: 770g
・Applicable dim.: -50: for A4 size, -51: for B4 size
・Withstand load-10kg
・Usable on a shelf with a depth of 275mm or more
・The space under a shelf of a rack can be utilized.
・Compatible rack-EA976AJ-1 to -4, -6 to -9, and -11 to -14, EA976AK-31 to -34
・Inside dim.…250 x 320 x 125mm
・Outside dim.…305 x 335 x 165mm

Part Number

Configured Part Number is shown.

EA976AJ-50

Part Number
EA976AJ-50
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA976AJ-50 in the Undershelf Basket for Metal Rack EA976AJ-50 series.

Tech Support