• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25 to 7:00 a.m. (CDT) 5/26/2019. We apologize for the inconvenience.
Suction Lifter Set EA950SP-5

Suction Lifter Set EA950SP-5

Standard Unit Price(USD):
-
Days to Ship :
7 Days or more

【Product Specifications】
・With Case …315×187×150mm
・Total Weight …900g
・Pad Size …Dia 120mm・Dia 80mm・Dia 50mm・Dia 30mm ×2
・Adsorption Capability …30kg×115kg×15kg×12kg×2
・Vertical Direction Against The Attachment Target Object

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Days or more
-

Part Number : EA950SP-5
Days to Ship 7 Days or more
Standard Unit Price(USD) -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support