• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

Suction Lifter EA950SB

Suction Lifter EA950SB
  • Volume Discount

【Product Specifications】
・Material…Pad : Special rubber, Body : Aluminum alloy
・Carrying capacity…20kg
・Pad dim.…Dia. 90mm
・Height…100mm
・Self-weight…350g
・It has become a single pad to lift the object in one hand.
・Hold the lever and adsorb the body. Whenyou release the lever, adsorption is released.

Part Number

Configured Part Number is shown.

EA950SB

Part Number
EA950SB
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support