Suction Lifter EA950RC-5

Suction Lifter EA950RC-5
  • Volume Discount

【Product Specifications】
・Material…Pad : Special rubber, Handle : Aluminum
・Carrying capacity…90kg in vertical direction
・Pad dim.…Dia. 250mm
・Height…190mm
・Self-weight…830g
・Available for the surface slightly curved.
・Body is absorbed by pressed straightlyagainst the target, when you pull sucker tab, pad takes away.

Part Number

Configured Part Number is shown.

EA950RC-5

Part Number
EA950RC-5
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA950RC-5 in the Suction Lifter EA950RC-5 series.

Additional Products in this Category

Tech Support