Suction Lifter EA950R-1

Suction Lifter EA950R-1

Standard Unit Price(USD):
-
Days to Ship :
6 Days or more

【Product Specifications】
・Material…Special rubber
・Suction pad size…φ18mm
・Height…40mm
・Weight…4g
・Suction lifter that can lift the small parts.
・All are made of rubber, it can be used in glass and plastic, metal, or the like various things.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price(USD)

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Days or more
-

Part Number : EA950R-1
Days to Ship 6 Days or more
Standard Unit Price(USD) -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support