• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Quenched] Thrust Bolt With Pad EA948DN-142 (Part Numbers)

[Quenched] Thrust Bolt With Pad EA948DN-142
  • Volume Discount

【Product Specifications】
・Process-Quenching, tempering, and blackening
・Material-S45C
・Swivel angle-5°
・Screw…M16 x 2
・A…105
・B…32
・C…15

Part Number

Configured Part Number is shown.

EA948DN-142

Part Number
EA948DN-142
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DN-142 in the [Quenched] Thrust Bolt With Pad EA948DN-142 series.

Additional Products in this Category

Tech Support