• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[Quenched] Thrust Bolt With Pad EA948DN-133 (Part Numbers)

[Quenched] Thrust Bolt With Pad EA948DN-133
  • Volume Discount

【Product Specifications】
・Process-Quenching, tempering, and blackening
・Material-S45C
・Swivel angle-5°
・Screw…M12 x 1.75
・A…105
・B…25
・C…13

Part Number

Configured Part Number is shown.

EA948DN-133

Part Number
EA948DN-133
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DN-133 in the [Quenched] Thrust Bolt With Pad EA948DN-133 series.

Additional Products in this Category

Tech Support