• Debido al Tifón (Hagibis) que azotó Japón esta semana (12 de Oct), algunos productos de importación se ha visto afectados. Gracias por su comprensión.
    Due to the Typhoon (Hagibis) in Japan last week (12 Oct), some imported products may be delayed. Thank you for your understanding.

[Sphere] Ball Screw EA948DJ-118

[Sphere] Ball Screw EA948DJ-118
  • Volume Discount

【Product Specifications】
・Body-Material: SCM435, Process:Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・B…M8
・A…31.3
・Ball dia.(mm)…5.5

Part Number

Configured Part Number is shown.

EA948DJ-118

Part Number
EA948DJ-118
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-118 in the [Sphere] Ball Screw EA948DJ-118 series.

Additional Products in this Category

Tech Support