• Debido a la posibilidad del impácto del Tifón (Hagibis) en Japón en esta semana, algunos productos importados se podrían retrasar. Gracias por su comprensión.
    Due to the possibility of a Typhoon (Hagibis) in Japan this week, some imported products may be delayed. Thank you for your understanding.

[Sphere] Ball Screw EA948DJ-113

[Sphere] Ball Screw EA948DJ-113
  • Volume Discount

【Product Specifications】
・Body-Material: SCM435, Process:Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・B…M6
・A…25.9
・Ball dia.(mm)…4

Part Number

Configured Part Number is shown.

EA948DJ-113

Part Number
EA948DJ-113
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-113 in the [Sphere] Ball Screw EA948DJ-113 series.

Additional Products in this Category

Tech Support