[Sphere] Ball Screw EA948DJ-107

[Sphere] Ball Screw EA948DJ-107
  • Volume Discount

【Product Specifications】
・Body-Material: SCM435, Process:Blackening
・Ball-Material: SUJ2
・Entire-sphere type
・B…M5
・A…12.8
・Ball dia.(mm)…3

Part Number

Configured Part Number is shown.

EA948DJ-107

Part Number
EA948DJ-107
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DJ-107 in the [Sphere] Ball Screw EA948DJ-107 series.

Additional Products in this Category

Tech Support