Index Plunger [Nose Lock] EA948DD-95

Index Plunger [Nose Lock] EA948DD-95
  • Volume Discount

【Product Specifications】
・Material-Body: steel (SUM22L),Knob: polyamide,Nose: steel (SUM22L)
・The nose lock type, -91 to -95, can be secured with the nose withdrawn by pulling up the knob and turning it 90°.
・Heat-proof temperature-80℃
・Nose lock…Included
・A…10
・B…M20
・C…33
・D…74
・K…30

Part Number

Configured Part Number is shown.

EA948DD-95

Part Number
EA948DD-95
Part NumberVolume DiscountDays to Ship
Available

7 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DD-95 in the Index Plunger [Nose Lock] EA948DD-95 series.

Additional Products in this Category

Tech Support