Index Plunger EA948DD-5

Index Plunger EA948DD-5
  • Volume Discount

【Product Specifications】
・The nose can be locked and unlocked by turning the handle 180°.
・With nut
・Nose lock type
・Nose mechanical strength-Nose dia. 5: 589N, dia.6: 848N,dia. 8: 1507N, da. 10: 2355N,dia. 12: 3393N
・Material…Steel SUM22L
・A…8
・B…M16
・D…60.4
・E…40
・L…24

Part Number

Configured Part Number is shown.

EA948DD-5

Part Number
EA948DD-5
Part NumberVolume DiscountDays to Ship
Available

Quote

Loading...

  1. 1

Additional Products in this Category

Tech Support